CAT RM300 - Asfalt resirkulering - Anlegg - CATERPILLAR WORLDWIDE
Hurtigsøk

CAT RM300

CAT RM300

Årsmodell
2012
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Vis telefonnummer
Basis informasjon
MerkeCAT RM300
WAGNER EQUIPMENT CO.
GruppeAsfalt resirkulering
Serie/VIN nummerBWR00565
Lager nummer535730
Katalog nummer10191852
Årsmodell2012
Driftstimer2 545 t h
LandUSA
LagerstedAurora, USA
Pris
Pris eks. MVA230 000 USD
MVAInkluderer ikke fradragsberettiget moms
Pris inkl. MVA-
Detaljer
Ektrautstyr
ROPSROPS
Beskrivelse2012 CATERPILLAR RM300 RECLAIMER
2545/03/13/25
ALARM,TRAVEL, FIRE EXTINGUISHER
ANALOG GAUGE CLUSTER-DISPLAY
AS IS / AS RECEIVED
BOLSTER, REAR WHEEL POWER
CAB, ENCLOSED W/AC,HEAT,DEF,
CAMERA, REAR VISION
CONTROL, DEPTH + STEER MODES
CUTTING WIDTH 96", DEPTH 20"
DISC, DRIVETRAIN SHEAR
DOOR, FRONT, HYDRAULIC
ENGINE, NACD ONLY
ENGINE,C11,350HP,TIER 3 ECM
EXTERIOR MIRROR PACKAGE
GRAB IRONS, SMV SIGNAGE,
GUARD, POWERTRAIN
HEADLINER W/INTERIOR LIGHT,
LIGHTS, ROADING HALOGEN (4)
LIGHTS, WORKING HALOGEN
MAX SPEED 6MPH,FUEL TANK:279 GAL
Online Owner's Manual
PRODUCT LINK, PL321
RADIO, AM-FM,CD, SAFETY BEACON,
RECOVERY HITCH & PIN,
RM-300 ROTARY MIXER
ROTOR, 16" UNIVERSAL, 3 SPEED
ROTOR, DOOR CAMERA
RUBBER DEFLECTOR-GUARD,ROTOR
SEAT,SUSPENSION CLOTH W/2" BELT
SEATED PROPEL LEVERS,
SPRAY, WATER 30-485 GPM
TIRES,PRIMEX 460/85-30 & 28L-6
VANDAL PROTECTION,LOCKS
WET-WASHER WIPERS,FRT/REAR
Tilstand
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
410
  • Good
  • Good
  • Good
  • Good
  • FairExpired
operator station
700
  • No
  • Seat back has a large hole
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
200
  • Yes
  • Good
  • Good
cooling system
400
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
310
  • Good
  • FairMachine had to be jumpstarted
  • Good
  • Good
transmission
300
  • Good
  • Good
  • Good
hydraulics
700
  • YesDrum drive axle leaking
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 84%
  • 28L – 26, 460/85–30
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Tire SizePrime X Log monster63+61+55*2NoNoNo
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling