Link-Belt CRANES 218HSL - Allterreng kraner - Anlegg - CATERPILLAR WORLDWIDE
Hurtigsøk

Link-Belt CRANES 218HSL

Link-Belt CRANES 218HSL

Årsmodell
2014
Timer
h
E-post x
Navn

Min e-post:*

Min venns e-post:*

Melding:

HOLT CAT
Fort Worth, TX
+1 7265671537
Vis telefonnummer
Basis informasjon
MerkeLink-Belt CRANES 218HSL
HOLT CAT
GruppeAllterreng kraner
Serie/VIN nummerN6K4-4118
Lager nummerCES002893
Katalog nummer10192339
Årsmodell2014
Driftstimer24 195 t h
LandUSA
LagerstedFort Worth, USA
Pris
Pris eks. MVA298 500 USD
MVAInkluderer ikke fradragsberettiget moms
Pris inkl. MVA-
Detaljer
Beskrivelse• Maximum Counterweight of 85,020 lbs., consisting of:
22,200 lbs of lower counterweight – 2 pc. design
62,820 lbs of upper counterweight – 5 pc. design

• 90’ of total tubular boom comprised of a 20’ butt section, (1) 10’ extension, (1) 40’ extension, and a 20’ tip section
Note: We have more boom if you need it!

• 5’ Auxiliary Tip Extension

• Main and Auxiliary Hoist Drums with 26mm wire rope on both drums

• Engine: Izuzu 6HK1 – Tier 4 Interim - Stage 3

• Heater and A/C in the Operators Cab

• LMI (Computer): Yes and functional

• 15 Ton Swiveling Headache Ball

• 110T 5- Sheave Hook Block
Andre tjenester
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Motor spesifikasjoner Revolusjonerende programvare for dimensjonering av generatorsett
Safety Services Sikkerhets tjenester Nyeste teknologier og beste praksiser i bransjen for ytelse uten feil
Power Systems Power Systems De fleste kritiske behov møtt med de gode standarder
New Equipment Nye objekter Holdbart og pålitelig utstyr rett fra fabrikken
Financial Services Finansierings tjenester Få maskiner i arbeid, rakst, med Cat Finans
Cat Parts Cat® Deler Cat forhandler support og 24/7 dele bestilling