AIR INLET PRECLEANER, TURBINE
ANTIFREEZE, -34C (-29F)
AUTOLUBE
AXLES, OPEN/OPEN, ED, AOC
BUCKET GP - 8.25 CYD
CAB TRIM, DELUXE (LHD)
COOLING CORES, 9 FPI
COUNTERWEIGHT, AGGREGATE
CPM PAYLOAD SOFTWARE
FAN, STANDARD
FENDERS, ROADING
FILTRATION, STANDARD
FUEL TANK, FAST FILL READY
GUARD, CRANKCASE
GUARD, POWERTRAIN
HOOD, NON-METALLIC
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC
LANE 3 ORDER
LEVERS 2V, STEERING JOYSTICK
LIGHT, SEAT BELT WARNING
LIGHT, WARNING BEACON
LIGHTS, LED, PREMIUM
LINKAGE, STANDARD LIFT
NO QUICK COUPLER READY
OIL CHANGE SYSTEM, HIGH SPEED
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PLE641
RADIO, AM/FM/USB/MP3 BLUETOOTH
RADIO, CB (READY)
REGIONAL PKG, AM-N
SEAT BELT, 3"
SOUND SUPPRESSION, STANDARD
STARTING, COLD (120V)
STEERING SYST, STANDARD
TIRES, 875/65R29 BS VTS * L3
TRANSPORT GROUP, NO WORKTOOL
WINDOWS, STANDARD |