950M WHEEL LOADER
AIR INLET PRECLEANER, TURBINE
ANTIFREEZE, -34C (-29F)
AUTO DIFF, HMU
AXLES, AUTO DIFF F/R, ED
CAB TRIM, DELUXE (HMU)
COOLING CORES, 6 FPI
COUNTERWEIGHT, 1460KG
FAN, STANDARD
FENDERS, BASIC +
FILTRATION, STANDARD
FUEL ANTIFREEZE, -25C (-13F)
HOOD, NON-METALLIC
HYDRAULIC OIL, STANDARD
HYDRAULICS, 3V RC, STD/LOGGER
INSTRUCTIONS, ENGLISH
JOYSTICK, 3V, HMU/FNR
LANE 2 ORDER
LIGHT, SEAT BELT WARNING
LIGHT, WARNING BEACON
LIGHTS, HALOGEN, PREMIUM
LINES GP-IMPLEMENT 3V (QC)
LINKAGE, STANDARD LIFT
LUBRICATION, MANUAL, STD/LOG
OIL CHANGE SYSTEM, HIGH SPEED
Online Owner's Manual
PRODUCT LINK, CELLULAR PLE641
PROTECTION, CYLINDER ROD
QUICK COUPLER READY, STD LIFT
QUICK COUPLER, FUSION
REGIONAL PACKAGE, AM-N
ROLL ON-ROLL OFF
SEAT BELT, 3"
SOUND SUPPRESSION, STANDARD
STANDARD PKG W/AUTODIG & CPM
STARTING, COLD (120V)
STEERING, WHEEL HMU
STORAGE PROTECTION
TIRES, 23.5R25 MX XHA2 * L3
WINDOWS, STANDARD
WORKTOOL'S LITERATURE |