AIR INLET PRECLEANER, TURBINE
ANTIFREEZE, -34C (-29F)
AUTOLUBE, STD
AXLE OIL COOLER, ED
AXLES, MAN/OPEN, SGR, AOC,JSTK
BKTA GP AB 132" 7.0 YD3 PO
CAB, DELUXE, STRG JOYSTICK
CAMERA, DEDICATED REAR VIEW
COOLING CORES, 6FPI
COUNTERWEIGHT, AGGREGATE
FAN, STANDARD
FENDERS, FRONT W/REAR EXTN
FILTRATION, STD, PRECLEANER
GUARD, POWERTRAIN
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC STD/HL
LANE 3 ORDER
LEVERS 2V, STEERING JOYSTICK
LIGHT, WARNING BEACON
LIGHTS, LED PREMIUM
LIGHTS, REVERSING STROBE
LIGHTS, SERVICE/ACCESS
LINKAGE, STANDARD LIFT
NO QUICK COUPLER READY
OIL CHANGE SYSTEM, HIGH SPEED
Online Owner's Manual
PRODUCT LINK, CELLULAR PLE643
PROTECTION, CYLINDER ROD
REGIONAL PKG 14A,AM-N LHD JSTK
ROLL ON-ROLL OFF
SERIALIZED TECHNICAL MEDIA KIT
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STARTING, COLD (120V)
STEERING SYS, STD JSTK
STORAGE PROTECTION
TECHNOLOGY, ADVANCED PAYLOAD
TIRES, 26.5R25 MX XHA2 ** L3
WINDOWS, STANDARD |