4938 GD 2/21/24
ALARM, BACK-UP, STANDARD
AXLE, STANDARD
BELT, SEAT, 3" RETRACTABLE
BRICK GUARD, FRONT SCREEN
C4.4 106KW TIER 4F ENGINE
CARRIAGE, STANDARD 72"
CLIMATE PACK, STANDARD
COUPLER, MANUAL, IT
ENVIRONMENTAL CONTROL,AIR CON
FENDERS, SET OF FOUR
FORK, PALLET 2.36" X 5" X 48"
LEVER, MANUAL, FNR/WIPERS/IND
LIGHTS, ROADING, RH
MANUAL, OPER. MAINT. ENGLISH
MONITOR, ADVANCED DISPLAY
Online Owner's Manual
PRICE UPDT: 03/20/24 VIA U1C2700
REVERSING, CAMERA
RIDE CONTROL, NONE
STEERING, STANDARD
SUN SCREEN, ROOF
TIRES, 400/75-28, FS, MT, FOAM
WASHER/WIPER, REAR
WINDOW, REAR, STANDARD
WORKLIGHTS, A/C COMPATIBLE |