Masaba STK 36X140

Masaba STK 36X140

Prijs
255.665 USD
Jaar
2018
Gebruiksuren
609 h
E-mail x
Naam

Mijn e-mailadres:*

Het e-mailadres van mijn vriend:*

Bericht:

Basis informatie
MerkMasaba STK 36X140
Categorievergruizer
Serienummer2018108
Voorraad nummerNC000351
Catalogus nummerCU4467201
Jaar2018
Uren609 h
LandVerenigde Staten
PlaatsSalt Lake City, UT
Prijzen
Prijs exclusief BTW$ 255.665
BTW-
Prijs inclusief BTW-
Features
Extra informatieGEAR REDUCERS-DODGE TA2 SHAFT
TAIL PULLEY,V-BELT,NIP GUARD
MAIN FRAME TAIL
CONVEYOR EXTENDS TO 140'
RAISE AND LOWER WITH 20HP
PORTABLE TANDEM WALKING BEAM
PUMPING UNIT. SWING AXLE- ROAD
4 WHEEL DRIVE POWER TRAVEL
52" DEEP ENGINEERED TRUSS
TELESCOPING STACKER
LANDING LEGS- MANUAL LANDING
.
LEGS TO EASE LOADING/UNLOADING
FROM TRUCK.
DRIVES-CLASS 2 HEAD END
ROAD PORTABLE PACKAGE-INCLUDIN
5TH WHEEL HITCH,BRAKES,LIGHTS,
MOTORS-40HP/30HP (DUAL 15HP
AND MUD FLAPS.
AND RADIAL TRAVEL MODE.
LIFT CONVEYOR TO ALLOW SWING
AXLE DEPLOYMENT.
POWER TRAVEL-HYDRASHIFT,
CHAINLESS POWER TRAVEL.
AXLE WITH DUAL TIRES AND WHEELS.
DESIGNED TO BE USED IN TRANSPORT
CAPACITY-1000 TPH BASED ON 100#
HEAD PULLEY-HEAVY DUTY 16" DIA.
TAIL PULLEY-HEAVY DUTY 14" DIA.
BELTING-3-PLY 3/16"X1/16"330 PIW
TRANSITION IDLERS-CEMA C PPI,
TROUGHING IDLERS-CEMA C PPI
1 COAT OF 2 PART URETHANE PAINT
BLACK MAIN, METSO BEIGE STINGER
STEEL SHOT BLASTED
AXLE JACKS- JACKS HYDRAULICALL
COPY OF MAINTENANCE & PARTS
ADJUSTABLE RUBBER FLASHING,
ON BOARD DESIGN INSTALLED IN THE
FOR WHEELER DECALS.
36" DEEP ENGINEERED TRUSS 74'LNG
YELLOW GUARDS, EXTRA SIGN PLATES
TUBULAR UNDERCARRIAGE-HYDRAULIC
4' SPACING.
35� SEALED 5" DIAMETER IDLERS
RETURN IDLERS-CEMA C,PPI,SEALED
REMOTE GREASE BANK
RADIAL RECEIVING HOPPER AND ROCK
BELT VULCANIZING
SELF-ALIGNING-CEMA C, PPI, SELF
MASABA FOLDING AXLE
TAIL ANCHOR PLATE-RECOMMENDED
TAIL END DURING RADIAL TRAVEL.
TAKE UPS-SCREW TYPE
PRICED 5/18/18 KRL
ANCHOR PIVOT PLATE-MAINTAINS
BELT SLPICE-VULCANIZED
SURFACES.
FOR OPERATING ON NON-CONCRETE
PER CU/FT OF MATERIAL AT 18�
MOUNT WITH BACKSTOP
BALANCED DRIVE)
SELF CLEANING WING TYPE PULLEY
TOWING EYE-FOR PIT TRANSPORT
HERRINGBONE LAGGING.
SWITCH GEAR,PLC,MATERIAL FLOW
LEDGE.
5" DIAMETER, 10' SPACING
HOPPER-6' LONG HOPPER WITH
SENSOR.
ALIGNING IDLER.
20�SEALED 5" DIAMETER
BELT SCRAPER-MARTIN PIT VIPER
WITH TWIST TENSIONER
BELT SPEED-400/600 FPM
DRUM PULLEY WITH 3/8"
Stuur een bod
Alles gedaan!

Uw aanbod is met succes doorgestuurd. De verkoper zal snel contact opnemen!

Stuur een bericht naar de verkoper
WHEELER MACHINERY CO.Zie inventarisWebsiteSelecteer contact
Used Dealer
Comments
Naam:Bedrijf:E-mail:Bedrijf's telefoon:Stad:Land:
Ik verwacht het antwoord van de verkoper per:e-mailtelefoon