12V E-SOCKET, 6 TIE DOWNS POINTS
2019 CATERPILLAR 299D2 CT LOADER
2655/10/25/23
ANTI-THEFT SECURITY SYSTEM
AS IS / AS RECEIVED
BATTERY, 850 CCA, HEAVY DUTY
BEACON,E-OUTLET, REARVIEW MIRROR
BUCKET-GP, 86" BOCE 0.82YD3
CERTIFICATION ARR, P65
CONTROL, ISO, PROP, WT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD, CAMERA
DISTURBANCE & INCREASED
DOME LIGHT, SKYLIGHT,
DOOR, CAB, POLYCARBONATE, WIPER
DUAL SELF LEVELING (ILEV)
ENGINE,C3.8, 106HP, TIER 4
FAN, COOLING, DEMAND
HEADLINER,HAND & FOOT THROTTLE
HEATER, ENGINE COOLANT, 120V
INCLUDES: STANDARD FLOW ... HALOGEN WORK & SIGNAL
Online Owner's Manual
PACKAGE, PERFORMANCE, (H2)
PRODUCT LINK, CELLULAR PL240
QUICK COUPLER, HYDRAULIC
RADIO READY
ROPS,ENCLOSED W/AC,HEAT,DEF,(C3)
RUBBER BELT, 2 SPD, TF IDLERS
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
STEEL EMBED RUBBER TRK W/BAR
TRACK,RUBBER,450MM(17.7 IN)BAR
TRACTION IN SNOW @75%
TRANSMISSION,HYDROSTATIC 2 SPEED
TRAVEL ALARM, FLOOR MAT,
TREAD,PROVIDES LOWER GROUND |