LANE 3 ORDER
PACK, ROLL ON ROLL OFF-TRUCK
STORAGE PROTECTION (DOMESTIC)
FILM, LIFTING
TRACK, 33" TG
STICK, R12'10"
BOOM, REACH 21'4"
FAN, STD
DECALS, EXTERIOR, ANSI
DECALS, CAB, ANSI
GRADE W/2D, ASSIST&PAYLOAD
WIPER, RADIAL W/O LOWER
MIRROR, CAB, W/O GUARD
GRADE SENSOR, REACH BOOM
CYLINDER, BKT DB
GUARD, TRACK GUIDE SEGMENTED
LINES, DRAIN, PGC
LIGHTS, REACH BOOM RH & LH
GRADE SENSOR, R12'10" STICK
DOOR, RADIATOR W/O SCREEN
SWITCH, DISCONNECT W/JS
CAMERA, REAR + RH VIEW
MIRROR, RH SIDE, FRONT & REAR
FILM, ROPS CERTIFICATION
HYDRAULIC PKG, STANDARD
BKT GD 60" 2.97YD3 DB
LINKAGE, BKT DB W/EYE GRADE
BATTERY, COLD WEATHER
LINES-QC, R12'10" STICK
TERMINALS, JUMP START
QUICK DRAINS READY, HRC
CONTROL, QC
FILM, EMC
CYLINDER, STICK
PRODUCT LINK PKG, CELL PLE742
LINES, QC, REACH BOOM
LIGHTS, CAB, W/O 360
MONITOR, 10"
FILM, OPERATING PATTERN, 2WAY
CAB, DELUXE
FILM, STICK WARNING, ANSI |