Caterpillar 326FL

Caterpillar 326FL

Prijs
255.000 USD
Jaar
2019
Gebruiksuren
212 h
E-mail x
Naam

Mijn e-mailadres:*

Het e-mailadres van mijn vriend:*

Bericht:

Basis informatie
MerkCaterpillar 326FL
CategorieRupsgraafmachines
SerienummerFBR20934
Voorraad nummer469617
Catalogus nummerCU4567889
Jaar2019
Uren212 h
LandVerenigde Staten
PlaatsWindsor, CO
Prijzen
Prijs exclusief BTW$ 255.000
BTW-
Prijs inclusief BTW-
Details
Algemeen cijfer 1-5 (1: slecht, 5: als nieuw)condition iconcondition iconcondition iconempty iconempty icon  3/5
Accessoires
AirconditioningAIR CONDITIONER
Extra informatie211 GD 5/7/20
GUARD, SWIVEL
GUARD, TRACK GUIDING SEGMENTED
GUARD, TRAVEL MOTOR, HD
HATCH, OPENABLE ROOF (DUAL)
HEATER, ENGINE COOLANT, 120V
JOYSTICK, THUMB WHEEL
LIGHT, R BOOM
LIGHTING, CAB (HALOGEN)
LINES, BDRV (TCS20)
LINES, BOOM-UP (STD)
LINES, CYLINDER
LINES, HP, R9'8" STICK
LINES, PILOT (STD)
LINES, PILOT STICK IN, TCS20
LINES, PILOT TRAVEL, STP
LINES, QC, R9'8" STICK
LINES, SDRV (STD/PGQC)
LINES-HP, REACH BOOM
LINKAGE, BKT-CB1 W/LIFT
MACHINE CONTROLLER TCS
MAT, FLOOR, RH PEDAL
MIRROR, W/O GUARD
PANEL, STD START SWITCH
PEDAL, STRAIGHT TRAVEL
PRODUCT LINK, CELLULAR PL641
QUICK DRAINS, READY (OIL)
RADIO, 24V AM/FM
REACH BOOM HD PKG
SEAT BELT, 51MM (2")
SEAT, H-BACK, W/HEATER,S/AIR
STARTING, COLD WEATHER
ACCUMULATOR WITH CRN
AIR CLEANER, HIGH EFFICIENCY
ALARM, TRAVEL
BOOM, 19'4" REACH
C7.1 ENGINE
CAB-ROPS,70/30,W/VANDAL-G BS
CAMERA, REAR VIEW,MIRRORS RH
CHANGER,HAND CTRL 2-WAY (ANSI)
CIRCUIT, COMBINED
CIRCUIT, COMBINED, STP PKG
CONTROL, FINE SWING
COUNTERWEIGHT,4.0MT 8,820 LB
COUPLER LINES, REACH BOOM
COUPLER, PG W/O PIN CB
COVER, FENDER
CTRL, CAT PIN GRABBER COUPLER
CYLINDER, BOOM
CYLINDER, STICK (W/O SLCV)
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
FAN, VARIABLE SPEED
FRONT LINES, PGQC
GUARD, BOTTOM HEAVY DUTY
STICK, R9'8" (CB1) HD
SUN SCREEN (70/30)
TERMINALS, JUMP START
TRACK, 31" TG (GLT)
TRAVEL MOTOR,BIO OIL CAPABLE
VALVE, ANTI DRIFT, BOOM
VALVE, ANTI DRIFT, STICK
VALVE, HYDRAULIC TCS
WASHER, WINDSHIELD UPPER
WIPER-RADIAL,70/30 W/O LOWER
Features
Accessoires
AirconditioningAIR CONDITIONER
Extra informatie211 GD 5/7/20
GUARD, SWIVEL
GUARD, TRACK GUIDING SEGMENTED
GUARD, TRAVEL MOTOR, HD
HATCH, OPENABLE ROOF (DUAL)
HEATER, ENGINE COOLANT, 120V
JOYSTICK, THUMB WHEEL
LIGHT, R BOOM
LIGHTING, CAB (HALOGEN)
LINES, BDRV (TCS20)
LINES, BOOM-UP (STD)
LINES, CYLINDER
LINES, HP, R9'8" STICK
LINES, PILOT (STD)
LINES, PILOT STICK IN, TCS20
LINES, PILOT TRAVEL, STP
LINES, QC, R9'8" STICK
LINES, SDRV (STD/PGQC)
LINES-HP, REACH BOOM
LINKAGE, BKT-CB1 W/LIFT
MACHINE CONTROLLER TCS
MAT, FLOOR, RH PEDAL
MIRROR, W/O GUARD
PANEL, STD START SWITCH
PEDAL, STRAIGHT TRAVEL
PRODUCT LINK, CELLULAR PL641
QUICK DRAINS, READY (OIL)
RADIO, 24V AM/FM
REACH BOOM HD PKG
SEAT BELT, 51MM (2")
SEAT, H-BACK, W/HEATER,S/AIR
STARTING, COLD WEATHER
ACCUMULATOR WITH CRN
AIR CLEANER, HIGH EFFICIENCY
ALARM, TRAVEL
BOOM, 19'4" REACH
C7.1 ENGINE
CAB-ROPS,70/30,W/VANDAL-G BS
CAMERA, REAR VIEW,MIRRORS RH
CHANGER,HAND CTRL 2-WAY (ANSI)
CIRCUIT, COMBINED
CIRCUIT, COMBINED, STP PKG
CONTROL, FINE SWING
COUNTERWEIGHT,4.0MT 8,820 LB
COUPLER LINES, REACH BOOM
COUPLER, PG W/O PIN CB
COVER, FENDER
CTRL, CAT PIN GRABBER COUPLER
CYLINDER, BOOM
CYLINDER, STICK (W/O SLCV)
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
FAN, VARIABLE SPEED
FRONT LINES, PGQC
GUARD, BOTTOM HEAVY DUTY
STICK, R9'8" (CB1) HD
SUN SCREEN (70/30)
TERMINALS, JUMP START
TRACK, 31" TG (GLT)
TRAVEL MOTOR,BIO OIL CAPABLE
VALVE, ANTI DRIFT, BOOM
VALVE, ANTI DRIFT, STICK
VALVE, HYDRAULIC TCS
WASHER, WINDSHIELD UPPER
WIPER-RADIAL,70/30 W/O LOWER
Voorwaarden
Goed
Geselecteerde Afdelingen
Zwak
  • algemeen uiterlijk
  • safety items
  • meters, cabine, console
  • motor
  • koelsysteem
  • elektrisch, start- en laadsysteem
  • hydrauliek
  • giek
  • graafarm
  • bak
  • eindaandrijvingen
  • undercarriage
  • opmerkingen, versch. herstellingen, algemene opmerkingen
algemeen uiterlijk
  • Nee
  • Goed
  • Goed
  • Goed
  • Goed
  • Goed
  • Goed
  • Goed
  • Goed
  • Goed
  • Goed
  • Goed
  • Goed
  • Goed
  • Goed
  • Goed
  • Goed
  • Goed
  • Goed
  • Goed
safety items
  • Ja
  • Ja
  • Ja
  • Goed
  • Goed
  • Goed
  • Goed
meters, cabine, console
  • Ja
  • Ja
  • Ja
  • Ja
  • Goed
  • Goed
  • Goed
  • Goed
  • Goed
  • Goed
  • Goed
  • Goed
  • Goed
  • Goed
  • GoedJuly 19
  • Goed
  • Goed
  • Goed
motor
  • Nee
  • Nee
  • Nee
  • Ja
  • Nee
  • Nee
  • Nee
  • Orange
  • Normal
  • Normal
  • Geselecteerde AfdelingenDirty
  • Goed
  • Goed
  • Goed
  • Goed
  • Goed
  • Goed
  • Goed
koelsysteem
  • Nee
  • Goed
  • Goed
  • GoedBelt driven
  • Goed
  • Goed
  • Goed
elektrisch, start- en laadsysteem
  • Ja
  • Goed
  • Goed
  • Goed
  • Goed
  • Goed
  • Goed
hydrauliek
  • Full clean
  • Goed
  • Goed
  • Goed
  • Goed
  • Goed
  • Goed
  • Goed
  • Goed
  • Goed
  • Goed
  • Goed
  • Goed
  • Goed
  • Goed
giek
  • 236”
  • Goed
  • Goed
  • Goed
graafarm
  • 117”
  • Goed
  • Goed
  • Goed
bak
  • Ja
  • 42”
  • Goed
  • Goed
  • Goed
  • Goed
  • Goed
  • Goed
eindaandrijvingen
  • Goed
  • Goed
undercarriage
toestand Meting
(L)
Meting
(R)
% Versleten
(L)
% Versleten
(R)
Pinnen & bussen gedraaid?Nee
Rupsframe - linksGoed
Rupsframe - rechtsGoed
Track Shoes (Width)32”32”
opmerkingen, versch. herstellingen, algemene opmerkingen
  • Machine is in good operating condition , everything is working
Stuur een bod
Alles gedaan!

Uw aanbod is met succes doorgestuurd. De verkoper zal snel contact opnemen!

Stuur een bericht naar de verkoper
WAGNER EQUIPMENT COZie inventarisWebsiteSelecteer contact
Used Equipment
Telefoon:+1 303 900 5875
Comments
Naam:Bedrijf:E-mail:Bedrijf's telefoon:Stad:Land:
Ik verwacht het antwoord van de verkoper per:e-mailtelefoon