*MACHINE ECM
ROLL ON-ROLL OFF
MIRROR, CAB, W/O GUARD
*323 07 EXCAVATOR ARRANGEMENT
*LINES, FRONT, STD
PROD LINK, PLE643/PLE743 RADIO
WIPER, RADIAL W/O LOWER
*CAB, DELUXE
*LIGHT, BOOM RH
LANE 3 ORDER
*BOOM TUBE W/EOU
*SENSOR, PRESSURE, EOU
TRACK, 31" TG HD
LINES, DRAIN, PG QUICK COUPLER
LINES, HP, R9'6" STICK
*RECEIVER, BLUETOOTH
JOYSTICKS, VERTICAL SLIDER
GRADE W/2D, ASSIST&PAYLOAD
QUICK DRAINS READY
HANDHOLDS, RAD COMPARTMENT
*PEDAL, STRAIGHT TRAVEL
*TRAVEL, ALARM
*FILM, OPERATING PATTERN, 2WAY
*RADIO MODULE, PL243 CELLULAR
STICK, R9'6"
*LINES, MAKE UP, TCS
*VALVE, HYDRAULIC, TCS, HL
*COUNTERWEIGHT, 11,900LB
*WIRING, PRODUCT LINK ELITE
STORAGE PROTECTION (EXPORT)
HYDRAULIC PKG, COMB ADV
*SWIVEL, W/SWING SENSOR
*LINES, SWIVEL W/SWING SENSOR
*CYLINDER, BOOM, HL
*UNDERCARRIAGE HD, W/SD ROLLER
*COOLING, HIGH AMBIENT
*VALVE, FINE SWING
*FRAME, SWING, HD
FILM, EXTERIOR, ANSI
*BEARING, SWING, HD
GRADE SENSOR, REACH BOOM
*GUARD, TRAVEL MOTOR, HD
*SWING DRIVE
*LIGHT, BOOM LH
*GUARD, SWIVEL, STD
PRICED NEW 02/06/23 EK
*LINES, AIR CONDITIONER
LINES, QC, R9'6" STICK
STARTING AID, ETHER
*RETURN PIPE, TCS/TCS MP
*CIRCUIT, COMBINED, ADV
*COMMON ARRANGEMENT
LIGHTS, CAB, W/RAIN PROTECTOR
LIGHTS PKG, BOOM LH & RH
SUCTION LINE, PUMP, STD
LINKAGE, BKT, B1 W/EYE GRADE
*LIGHT, CHASSIS
CONTROL, QC
BATTERIES, 2
GRADE SENSOR, R9'6"/9'8" STICK
CAMERA, REAR & RH VIEW
GUARD, BOTTOM, HD
*MONITOR, 10"
STORAGE TRAY
LINES, HP, REACH BOOM
CYLINDER, BKT, B1
INSTRUCTIONS, ENGLISH
FILM, EMC
BOOM, REACH 18'8" HD
CYLINDER, STICK
LINES, QC, REACH BOOM
FILM, ROPS
FILM, STICK WARNING, ANSI
GUARD, TRACK GUIDE, SEGMENTED
INTEGRATED RADIO, W/O DAB
FILM, INTERIOR, ANSI
NETWORK MANAGER, STD |