.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE
STORAGE PROTECTION (EXPORT)
CIRCUIT, INITIAL
ENGINE FOR US, CANADA OR P420
MAT, FLOOR
ROLL ON-ROLL OFF W/O BUCKET
CAB-ROPS,W/ VANDAL GUARD BOSS
ROLLERS, HEAVY DUTY
LINES-QC, 9'6" STICK
TRACK, 28" TRIPLE GROUSER
BOOM, REACH 18'7"
STICK, R9'6" (B1)
LINKAGE BUCKET ARRANGEMENT
EXPORT PKG, BUCKET PIN
ADDITIONAL MIRROR, CAB
PROTECTOR, RAIN, CAB FRONT
LIGHTS, WORKING, CAB MOUNTED
LIGHT, BOOM RIGHT FOR R-BOOM
CTRL & LINES,CTR-LOCK PIN GRAB
CONVERTER, 5A-12V
CHANGER, HAND CONTROL PATTERN
CAT PRODUCT LINK 321SR
INSTRUCTIONS, ENGLISH
CAMERA, REAR VIEW, MIRRORS(RH)
INSTRUCTIONS, ANSI
PANEL, STD START SWITCH
GUARD, BOTTOM, HEAVY DUTY
STARTING, COLD WEATHER
RADIO, 24V AM/FM
LINES-HP, R9'6" STICK
LINES-HP, REACH BOOM
COOLING, STD AMBIENT
CIRCUIT, COMBINED
LINES-QC, REACH BOOM
ALARM, TRAVEL |