Caterpillar 336FL 12CF

Caterpillar 336FL 12CF

Prijs
193.000 USD
Jaar
2015
Gebruiksuren
4808 h
E-mail x
Naam

Mijn e-mailadres:*

Het e-mailadres van mijn vriend:*

Bericht:

Basis informatie
MerkCaterpillar 336FL 12CF
CategorieRupsgraafmachines
SerienummerRKB00922
Voorraad nummer21919060
Catalogus nummerCU4554575
Jaar2015
Uren4808 h
LandVerenigde Staten
PlaatsLynchburg, VA
Prijzen
Prijs exclusief BTW193.000 USD
BTW USD
Prijs inclusief BTW USD
Details
Algemeen cijfer 1-5 (1: slecht, 5: als nieuw)condition iconcondition iconcondition iconempty iconempty icon  3/5
Accessoires
AirconditioningAIR CONDITIONER
PRODUCT koppelingPRODUCT LINK
EXTRA HYDRAULIEKAUXILIARY HYDRAULICS
ContragewichtCOUNTERWEIGHT
Extra informatie336F L HEX
ACCUMULATOR WITH CRN
ALARM, TRAVEL
BATTERY, COLD WEATHER
BELT, SEAT, 3" RETRACTABLE
BKT R-CYL/LINKAGE
BLOCK HEATER
BOOM, HD REACH 21' 4"
CAB 70/30 GRD PKG
CAB GP
CAMERA, REAR VIEW
CHANGER,HAND CTRL 2-WAY (ANSI)
CIRCUIT, COMBINED
CLEAN EMISSIONS MODULE
COLD WEATHER STARTING PKG
COMBINED CIR STP P
CONTROL, COUPLER
CONTROL, FINE SWING
COOLING, HIGH AMB
COVER, FENDER
CYLINDER, BKT (DB LINKAGE)
CYLINDER, BOOM
CYLINDER, STICK (W/O SLCV)
ENGINE AR-COMPL
ETHER AID
GUARD
GUARD, SWIVEL
GUARD, TRACK GUIDE, SEGMENTED
GUARD, TRAVEL MOTOR, HD
GUARD, VANDALISM
HATCH, OPENABLE ROOF
INSTRUCTIONS, ANSI
JOYSTICK, THUMB WHEEL
LIGHTING, CAB (HALOGEN)
LIN,STICK-IN TCS
LINES, BOOM-UP STD
LINES, CYLINDER, BOOM
LINES, FRONT (QC)
LINES, OIL COOLER, STD
LINES, SDRV (STD)
LINES,BDRV (TCS20)
LINES,TRAVEL (STP)
LINES-HP, 12' 10" STICK
LINES-HP, REACH BOOM
LINES-QC, 12' 10" STICK
LINES-QC, REACH BOOM
LINKAGE, BKT-DB W/LIFT
MAT, FLOOR, RH PEDAL
MIRRORS, CAB, EXTERNAL
MODULE AR-EXH
PANEL, STD START SWITCH
PEDAL, STRAIGHT TRAVEL
PREFILTER, AIR (INTEGRATE)
PROD LINK
RADIO, 24V AM/FM
REACH BOOM PKG
REGIONAL PKG
SEAT,H-BACK,HEATER,S/AIR,COOL
STICK, R12' 10" DB
TERMINALS, JUMP START
TRACK, 33" TG (GLT)
UPPER COVER, STAND
VALVE, ANTI DRIFT, BOOM
VALVE, ANTI DRIFT, STICK
VALVE, HYDRAULIC
WASHER, WINDSHIELD
WIPER-RADIAL, FRONT 70/30
Features
Accessoires
AirconditioningAIR CONDITIONER
PRODUCT koppelingPRODUCT LINK
EXTRA HYDRAULIEKAUXILIARY HYDRAULICS
ContragewichtCOUNTERWEIGHT
Extra informatie336F L HEX
ACCUMULATOR WITH CRN
ALARM, TRAVEL
BATTERY, COLD WEATHER
BELT, SEAT, 3" RETRACTABLE
BKT R-CYL/LINKAGE
BLOCK HEATER
BOOM, HD REACH 21' 4"
CAB 70/30 GRD PKG
CAB GP
CAMERA, REAR VIEW
CHANGER,HAND CTRL 2-WAY (ANSI)
CIRCUIT, COMBINED
CLEAN EMISSIONS MODULE
COLD WEATHER STARTING PKG
COMBINED CIR STP P
CONTROL, COUPLER
CONTROL, FINE SWING
COOLING, HIGH AMB
COVER, FENDER
CYLINDER, BKT (DB LINKAGE)
CYLINDER, BOOM
CYLINDER, STICK (W/O SLCV)
ENGINE AR-COMPL
ETHER AID
GUARD
GUARD, SWIVEL
GUARD, TRACK GUIDE, SEGMENTED
GUARD, TRAVEL MOTOR, HD
GUARD, VANDALISM
HATCH, OPENABLE ROOF
INSTRUCTIONS, ANSI
JOYSTICK, THUMB WHEEL
LIGHTING, CAB (HALOGEN)
LIN,STICK-IN TCS
LINES, BOOM-UP STD
LINES, CYLINDER, BOOM
LINES, FRONT (QC)
LINES, OIL COOLER, STD
LINES, SDRV (STD)
LINES,BDRV (TCS20)
LINES,TRAVEL (STP)
LINES-HP, 12' 10" STICK
LINES-HP, REACH BOOM
LINES-QC, 12' 10" STICK
LINES-QC, REACH BOOM
LINKAGE, BKT-DB W/LIFT
MAT, FLOOR, RH PEDAL
MIRRORS, CAB, EXTERNAL
MODULE AR-EXH
PANEL, STD START SWITCH
PEDAL, STRAIGHT TRAVEL
PREFILTER, AIR (INTEGRATE)
PROD LINK
RADIO, 24V AM/FM
REACH BOOM PKG
REGIONAL PKG
SEAT,H-BACK,HEATER,S/AIR,COOL
STICK, R12' 10" DB
TERMINALS, JUMP START
TRACK, 33" TG (GLT)
UPPER COVER, STAND
VALVE, ANTI DRIFT, BOOM
VALVE, ANTI DRIFT, STICK
VALVE, HYDRAULIC
WASHER, WINDSHIELD
WIPER-RADIAL, FRONT 70/30
Stuur een bod
Alles gedaan!

Uw aanbod is met succes doorgestuurd. De verkoper zal snel contact opnemen!

Stuur een bericht naar de verkoper
CARTER MACHINERY COMPANY, INC.Zie inventarisWebsiteSelecteer contact
Matthew Walent
Telefoon:+1 540 940 8049
Comments
Naam:Bedrijf:E-mail:Bedrijf's telefoon:Stad:Land:
Ik verwacht het antwoord van de verkoper per:e-mailtelefoon