Cat Certified Used – 12 Month 1000 Hour Powertrain and Hydraulic Warranty and a 24 Month 500 Hour Parts only CVA
349F L FG EXCAVATOR CW RMV
349F L HEX AM-N BCF3
ACCUMULATOR WITH CRN
ALARM, TRAVEL
ARRANGEMENT, CTWT REMOVAL ANSI
BATTERY, HEAVY DUTY
BOOM, 24'2" LONG REACH
CAB-ROPS, 70/30
CAMERA,REAR VIEW, CTWT REMOVAL
Cat Certified Used includes 1yr/1000 PT and HYD with 2yr CVA
CHANGER,HAND CTRL 2-WAY (ANSI)
CLEAN EMISSIONS MODULE
COLD WEATHER START PKG (NACD)
CONTROL, FINE SWING
COOLANT, COLD WEATHER
COUNTERWEIGHT, 18,960LBS
COVER, FENDER, STANDARD
Customer Value Agreement (CVA) 2 year / 24 month CVA
CYLINDER, BKT (TB LINKAGE)
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
DECALS, CAB ANSI
DECALS, EXTERIOR ANSI
ENGINE AR-COMPL
FAN, VARIABLE SPEED
GUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL
GUARD, TRACK GUIDING, CENTER
HATCH, OPENABLE ROOF (DUAL)
HEATER, JACKET WATER
IDLERS, STANDARD
JOYSTICK STD STP PKG
JOYSTICK, ONE BUTTON
LIGHTING CAB PKG
LIGHTING, CAB (HALOGEN)
LIGHTS, HALOGEN, LONG R-BOOM
LINES, CYLINDER
LINES, PILOT, BUCKET, STD/UQC
LINES, PILOT, STICK, STD
LINES, PILOT, TRAVEL, STP
LINES, PILOT, W/O BLCV/SLCV
LINES, PILOT, W/O TOOL
LINES,PILOT,BOOM CTWT REMOVAL
LINKAGE, BUCKET-TB W/LIFT EYE
MACHINE CONTROLLER STD
MAT, FLOOR, RH PEDAL
MODULE AR-EXH
PANEL, STD START SWITCH
PREFILTER, AIR (EXTERNAL)
PRODUCT LINK, CELLULAR PL641
Protection PRICE INCLUDES A CCU WARRANTY - 12 MONTH 1000 HOUR PT & HYD WARRANTY WITH A 24 MONTH CVA (PARTS ONLY) KIT. PLEASE CONTACT USED SALES FOR AVAILABILITY.
RADIO, 24V AM/FM
REACH BOOM 24'2" PKG
RECEPTACLE, JUMP START
ROLLERS, SINGLE FLANGE, LC-FG
SEAT BELT, 2"
SEAT,H-BACK,HEATER,S/AIR,COOL
STARTING AID, ETHER
STICK, LONG REACH 14'1" TB
SUN, SHADE
TRACK, 36" TG PPR2 (FG)
UPPER COVER, STANDARD
VALVE, ANTI DRIFT (BOOM)
VALVE, ANTI DRIFT (STICK)
VALVE, HYDRAULIC, HL
WASHER, WINDSHIELD UPPER/LOWER
WIPER-RADIAL, FRONT 70/30 |