*349 07 EXCAVATOR
*CAB, DELUXE PACKAGE
*COLD START, ETHER
*COMMON AR
*COVER W/ TAIL PIPE
*CTWT REMOVAL
*FAN, REVERSE
*FILM, EMC
*FINAL DRIVE, UC, STD FG
*FINE SWING
*FRAME GP,UNDERCARRIAGE, FG
*FRAME, SWING, CTWT REMOVAL
*GUARD, SWIVEL (FG)
*INTEGRATED RADIO, W/O DAB
*LIGHT, CHASSIS
*LINES, A/C
*MACHINE ECM
*MONITOR, 10"
*PEDAL, STRAIGHT TRAVEL
*ROLLER, SINGLE FLANGE, FG
*SOUND SUPPRESSION, CTWT RMV
*TRAVEL, ALARM
BKTA GD 80" 5.00YD3 TB
BOOM, REACH 22'8''
CAMERA, 360 VISIBILITY
CONTROL, CAT PIN GRABBER CPLR
COOLANT, COLD WEATHER
COUPLER, PIN GRABBER TB W/PINS
CTWT, W/ PREM LTG, 18960 LBS
CYLINDER, BKT TB
CYLINDER, BOOM
CYLINDER, STICK
DECALS, EXTERIOR, ANSI
DOOR W/RADIATOR SCREEN
FILM, CTWT REMOVAL, ANSI
FILM, INTERIOR, ANSI
FILM, OPERATING PATTERN, 2WAY
FILM, ROPS CERTIFICATION
FILM, STICK WARNING, ANSI
GRADE W/2D ADV, ASSIST&PAYLOAD
GUARD, TRACK GUIDING SEGMENTED
HEATER, JACKET WATER
HYDRAULIC PACKAGE, COMBINED
IDLER, STD
LANE 3 ORDER
LIGHTS, CAB, W/RAIN PROTECTOR
LIGHTS, PREM, CTWT REMOVAL
LIGHTS, REACH BOOM, RH / LH
LINES, HP, R12'10" STICK
LINES, HP, REACH BOOM
LINES, QC, REACH BOOM
LINES-QC, R12'10" STICK
LINKAGE, BKT TB W/EYE GRADE
MIRROR, CAB, W/O GUARD
MIRROR, RH VIEW
MONITOR, 10" GRADE W/WIFI
NETWORK MANAGER, GRADE ADV.
Online Owner's Manual
PACK, ROLL ON ROLL OFF-TRUCK
PROD LINK, PLE643/PLE743 RADIO
QUICK DRAIN
SENSOR, FOR R12'10"
SENSOR, REACH BOOM
SERIALIZED TECHNICAL MEDIA KIT
STICK, R12'10" TB
STORAGE PROTECTION (DOMESTIC)
SUN SCREEN, REAR
SWITCH, DISCONNECT, JS
TRACK, 35" TG, FG
UPPER COVER, CGC 3D, 2D ADV
WIPER, RADIAL W/LOWER |