BATTERIES, 4
CAB, DELUXE
CAMERA, REAR VIEW, RH MIRRORS
CONTROL, QC
COUPLER PG W/O PIN B1
DECALS, CAB, ANSI
DECALS, EXTERIOR, ANSI
EIN #WF7D35
FILM, EMC
GRADE SENSOR, R9'6"/9'8" STICK
GRADE W/2D, ASSIST&PAYLOAD
GUARD, TRACK GUIDE, SEGMENTED
HANDHOLDS, RAD COMPARTMENT
HYDRAULIC PKG, COMBINED
INSTRUCTIONS, ENGLISH
LANE 3 ORDER
LIFT CHART, 323
LIGHTS, STANDARD
LINES, DRAIN, PG QC
LINES, HP, R9'6" STICK
LINES, HP, REACH BOOM
LINES, QC, R9'6" STICK
LINES, QC, REACH BOOM
MONITOR, 8"
Online Owner's Manual
QUICK DRAINS READY
ROLL ON-ROLL OFF
STARTING AID, ETHER
STK, R9'6" HD W/THUMB BRACKET
STORAGE PROTECTION (EXPORT)
SUCTION LINE, PUMP, STD
TRACK, 31" TG HD
WIPER, RADIAL W/O LOWER |