*BAR GP-EQUALIZER
*SHAFT GP-PIVOT
AIR FILTER, CAB
ALTERNATOR, 150 AMP
BASIC ARRANGEMENT
BLADE, VPAT
CAB, PREMIUM
CONFIG ARR 20B, LUC, VPAT
CONTROL, RIPPER
CTWS & MSS RECEIVER, BLE
DOZER CTL, ARO/GRADE, VPAT
ENCLOSURE, ENGINE, VPAT
ENGINE, LUC, STANDARD
FAN, REVERSING, VPAT
FINAL DRIVE, 82" (2083 MM)
FLOOR, CAB, PREMIUM
FLUIDS, STD OIL, -58F
FUEL TANK, FAST FILL
GRAB HANDLES, STANDARD, VPAT
GRADE 3D W/ASSIST
GUARD, BOTTOM, HD, VPAT
HYDRAULICS, VPAT
JOYSTICK, ARO/GRADE, VPAT
LANE 3 ORDER
LIGHT, REAR WORK
LIGHTS, 12, LED, PREMIUM VPAT
OIL CHANGE SYSTEM, HIGH SPEED
Online Owner's Manual
PACK, DOMESTIC TRUCK, MTTT
PRECLEANER, BASIC
PREMIUM CORP RADIO (12V)
PROD LINK, PLE643/PLE743 RADIO
RADIO, CB (READY)
REAR CAMERA
REGIONAL PACKAGE, USA
RIPPER, HIGH LIFT
SEAT, HEATED & VENTILATED
TOOTH, STRAIGHT
TRACK, 24" ES HDXL, CTWS
UNDERCARRIAGE, HDXL, FULL GDE
VPAT DOZER PACKAGE
WATER JACKET HEATER, 110V |