.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE
*****GPS INTEGRATED 3/1/22******
*CAB MOUNTS, STANDARD
*EXHAUST, BASIC
*FLOOR, CAB, PREMIUM
*GRAB HANDLE,PERIMETER,NO SWEEP
*LADDER ARRANGEMENT
2020 MODEL
ALTERNATOR, 150 AMP
ARO
ARO W/ASSIST
BASIC ARRANGEMENT
BLADE, LGP VPAT
CAB, STANDARD
CONTROL, ARO/GRADE W/3D, VPAT
CONTROL, RIPPER/WINCH
ENCLOSURE, ENGINE, VPAT
ENGINE, LUC, STANDARD
FAN, REVERSING, VPAT
FINAL DRIVE, 90" (2286 MM)
FLUIDS, STD OIL, -35F
FUEL TANK, BASIC
GRAB HANDLES, STANDARD, VPAT
GUARD, BOTTOM, HD, VPAT
GUARD, FUEL TANK
HYDRAULICS, VPAT
HYDRAULICS, WINCH READY LINES
LANE 3 ORDER
LIGHTS, 6 LED, VPAT
OIL CHANGE SYSTEM, HIGH SPEED
Online Owner's Manual
PACK, DOMESTIC TRUCK, MTTT
PRECLEANER, BASIC
REGIONAL PACKAGE, USA
SCREEN, REAR, HINGED
SEAT, STANDARD
SLOPE ASSIST
SLOPE INDICATE
STABLE BLADE
TRACK, 30" MS HDXL
UNDERCARRIAGE, HDXL, PART GDE
VISIBILITY ARR, SINGLE CAMERA
VPAT DOZER PACKAGE
WATER JACKET HEATER, 110V |