Olympian CAT XQ60

Olympian CAT XQ60

Prijs
19.900 USD
Jaar
2013
Gebruiksuren
12245 h
E-mail x
Naam

Mijn e-mailadres:*

Het e-mailadres van mijn vriend:*

Bericht:

Basis informatie
MerkOlympian CAT XQ60
Categoriemobiele generatorsets
SerienummerGLE01496
Voorraad nummerMEN147
Catalogus nummerCU2042609
Jaar2013
Uren12245 h
LandVerenigde Staten
PlaatsTopeka Area, KS
Prijzen
Prijs exclusief BTW$ 19.900
BTW-
Prijs inclusief BTW-
Details
Algemeen cijfer 1-5 (1: slecht, 5: als nieuw)condition iconcondition iconcondition iconempty iconempty icon  3/5
Motor vermogen81,6 pk
Generator vermogen75 kVA
Frequentie60 Hertz
Extra informatie.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

*BATTERY CHARGER
*CSA CERTIFICATION
*END USE: PWR MOD/XQ
*ENGINE AR - PRIME
*ENGINE AR-XQ60 GENSET
*GENERATOR AR-POWER
*GENERATOR TEST REPORT
*INTEGRAL DUAL WALL FUEL TANK
*JACKET WATER HEATER MOUNTING
*SPACE HEATER - 120V
*TRL XQ45/60 HYD ELECBRAKE-EYE
ACCESSORIES POWER SUPPLY VOLTS
ADD RACOR FUEL FILTER (EFR1)
ANTI-CONDENSATION HEATER
BASEFRAME TYPE
BATTERY CHARGER TYPE
BATTERY TYPE
CANOPY TYPE..
CERTIFICATION
CONFIGURATION
CONTROL SYSTEM
COOLANT ANTIFREEZE PERCENTAGE
COOLANT DRAIN TYPE
COOLANT HEATER
DUTY - RATING TYPE
END USER LOCATION DESCRIPTION
ENGINE SPEED
FACTORY TEST REPORT
FIRST BREAKER
FREQUENCY
GENERATOR EXCITATION TYPE
GENSET COLOUR SCHEME
GOVERNOR TYPE
LANGUAGE OPTIONS
LOW COOLANT SHUTDOWN CIRCUIT
LOW FUEL LEVEL ALARM
LUBE OIL DRAIN TYPE
MARKET SEGMENT
MAX KVA CODES
PACKAGE GEN SET
PNL CIRC'T FS2 (LOW FUEL ALM)
SHUNT TRIP 12/24V CB
SILENCER TYPE
SINGLE POINT LIFT
SUB-MARKET SEGMENT
TOP LEVEL CONFIGURATION
TRAILER XQ RANGE
VOLTAGE ADJUST POTENTIOMETER
VOLTAGE OPTION
WORK CODE
HR METER CHANGED AT 634.0
ENGINE SN# E5A02191
GENERATOR SN# N2R03497
PL641 INSTALLED 8/3/2016
Features
Extra informatie.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

*BATTERY CHARGER
*CSA CERTIFICATION
*END USE: PWR MOD/XQ
*ENGINE AR - PRIME
*ENGINE AR-XQ60 GENSET
*GENERATOR AR-POWER
*GENERATOR TEST REPORT
*INTEGRAL DUAL WALL FUEL TANK
*JACKET WATER HEATER MOUNTING
*SPACE HEATER - 120V
*TRL XQ45/60 HYD ELECBRAKE-EYE
ACCESSORIES POWER SUPPLY VOLTS
ADD RACOR FUEL FILTER (EFR1)
ANTI-CONDENSATION HEATER
BASEFRAME TYPE
BATTERY CHARGER TYPE
BATTERY TYPE
CANOPY TYPE..
CERTIFICATION
CONFIGURATION
CONTROL SYSTEM
COOLANT ANTIFREEZE PERCENTAGE
COOLANT DRAIN TYPE
COOLANT HEATER
DUTY - RATING TYPE
END USER LOCATION DESCRIPTION
ENGINE SPEED
FACTORY TEST REPORT
FIRST BREAKER
FREQUENCY
GENERATOR EXCITATION TYPE
GENSET COLOUR SCHEME
GOVERNOR TYPE
LANGUAGE OPTIONS
LOW COOLANT SHUTDOWN CIRCUIT
LOW FUEL LEVEL ALARM
LUBE OIL DRAIN TYPE
MARKET SEGMENT
MAX KVA CODES
PACKAGE GEN SET
PNL CIRC'T FS2 (LOW FUEL ALM)
SHUNT TRIP 12/24V CB
SILENCER TYPE
SINGLE POINT LIFT
SUB-MARKET SEGMENT
TOP LEVEL CONFIGURATION
TRAILER XQ RANGE
VOLTAGE ADJUST POTENTIOMETER
VOLTAGE OPTION
WORK CODE
HR METER CHANGED AT 634.0
ENGINE SN# E5A02191
GENERATOR SN# N2R03497
PL641 INSTALLED 8/3/2016
Vermogen
Standby
60Hz
75kVA / 60kW / 208Volts @ 1800RPM
Stuur een bod
Alles gedaan!

Uw aanbod is met succes doorgestuurd. De verkoper zal snel contact opnemen!

Stuur een bericht naar de verkoper
FOLEY EQUIPMENT COMPANYZie inventarisWebsiteSelecteer contact
Contact Us
Telefoon:+316 943 4211
Comments
Naam:Bedrijf:E-mail:Bedrijf's telefoon:Stad:Land:
Ik verwacht het antwoord van de verkoper per:e-mailtelefoon