Olympian CAT XQ100

Olympian CAT XQ100

Prijs
34.800 USD
Jaar
2014
Gebruiksuren
8881 h
E-mail x
Naam

Mijn e-mailadres:*

Het e-mailadres van mijn vriend:*

Bericht:

Basis informatie
MerkOlympian CAT XQ100
Categoriemobiele generatorsets
SerienummerD4D02923
Voorraad nummerMEN157
Catalogus nummerCU2080279
Jaar2014
Uren8881 h
LandVerenigde Staten
PlaatsTopeka Area, KS
Prijzen
Prijs exclusief BTW$ 34.800
BTW-
Prijs inclusief BTW-
Details
Algemeen cijfer 1-5 (1: slecht, 5: als nieuw)condition iconcondition iconcondition iconempty iconempty icon  3/5
Motor vermogen136 pk
Generator vermogen125 kVA
Frequentie60 Hertz
Extra informatie.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

*BATTERY CHARGER - 3 AMP UL
*CSA CERTIFICATION
*ENGINE AR - PRIME
*ENGLISH LANGUAGE OPTION
*GENERATOR AR-POWER
*GENERATOR TEST REPORT
*JACKET WATER COOLANT HEATER
*METRIC DISPLAY UNITS
*SPACE HEATER - 120V
*TRAILER XQ80/100
*XQ100 RENTAL PKG
ACCESSORIES POWER SUPPLY VOLTS
ADD RACOR FUEL FILTER (EFR1)
ANTI-CONDENSATION HEATER
BASEFRAME TYPE
BATTERY CHARGER TYPE
BATTERY TYPE
*END USE: PWR MOD/XQ
CANOPY TYPE..
CERTIFICATION
CONFIGURATION
CONTROL SYSTEM
COOLANT ANTIFREEZE PERCENTAGE
COOLANT DRAIN TYPE
COOLANT HEATER
DUTY - RATING TYPE
END USER LOCATION DESCRIPTION
ENGINE SN# E5A02329
ENGINE SPEED
FACTORY TEST REPORT
FIRST BREAKER
FREQUENCY
FUEL WATER SEPERATOR (FWS)
GENERATOR EXCITATION TYPE
GENERATOR SN# F3A03968
GENSET COLOUR SCHEME
GOVERNOR TYPE
LANGUAGE OPTIONS
LOW COOLANT SHUTDOWN CIRCUIT
LOW FUEL LEVEL ALARM
LUBE OIL DRAIN TYPE
MARKET SEGMENT
MAX KVA CODES
PACKAGE GEN SET
PL641 INSTALLED 3/14/2016
PNL CIRC'T FS2 (LOW FUEL ALM)
SECOND BREAKER
SHUNT TRIP 12/24V CB
SILENCER TYPE
SINGLE POINT LIFT
SUB-MARKET SEGMENT
TOP LEVEL CONFIGURATION
TRAILER XQ RANGE
VIN# 16MPF1120DD068146
VOLTAGE ADJUST POTENTIOMETER
VOLTAGE OPTION
WORK CODE
Features
Extra informatie.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

*BATTERY CHARGER - 3 AMP UL
*CSA CERTIFICATION
*ENGINE AR - PRIME
*ENGLISH LANGUAGE OPTION
*GENERATOR AR-POWER
*GENERATOR TEST REPORT
*JACKET WATER COOLANT HEATER
*METRIC DISPLAY UNITS
*SPACE HEATER - 120V
*TRAILER XQ80/100
*XQ100 RENTAL PKG
ACCESSORIES POWER SUPPLY VOLTS
ADD RACOR FUEL FILTER (EFR1)
ANTI-CONDENSATION HEATER
BASEFRAME TYPE
BATTERY CHARGER TYPE
BATTERY TYPE
*END USE: PWR MOD/XQ
CANOPY TYPE..
CERTIFICATION
CONFIGURATION
CONTROL SYSTEM
COOLANT ANTIFREEZE PERCENTAGE
COOLANT DRAIN TYPE
COOLANT HEATER
DUTY - RATING TYPE
END USER LOCATION DESCRIPTION
ENGINE SN# E5A02329
ENGINE SPEED
FACTORY TEST REPORT
FIRST BREAKER
FREQUENCY
FUEL WATER SEPERATOR (FWS)
GENERATOR EXCITATION TYPE
GENERATOR SN# F3A03968
GENSET COLOUR SCHEME
GOVERNOR TYPE
LANGUAGE OPTIONS
LOW COOLANT SHUTDOWN CIRCUIT
LOW FUEL LEVEL ALARM
LUBE OIL DRAIN TYPE
MARKET SEGMENT
MAX KVA CODES
PACKAGE GEN SET
PL641 INSTALLED 3/14/2016
PNL CIRC'T FS2 (LOW FUEL ALM)
SECOND BREAKER
SHUNT TRIP 12/24V CB
SILENCER TYPE
SINGLE POINT LIFT
SUB-MARKET SEGMENT
TOP LEVEL CONFIGURATION
TRAILER XQ RANGE
VIN# 16MPF1120DD068146
VOLTAGE ADJUST POTENTIOMETER
VOLTAGE OPTION
WORK CODE
Vermogen
Prime
60Hz
125kVA / 100kW / 208Volts @ 1800RPM
Stuur een bod
Alles gedaan!

Uw aanbod is met succes doorgestuurd. De verkoper zal snel contact opnemen!

Stuur een bericht naar de verkoper
FOLEY EQUIPMENT COMPANYZie inventarisWebsiteSelecteer contact
Contact Us
Telefoon:+316 943 4211
Comments
Naam:Bedrijf:E-mail:Bedrijf's telefoon:Stad:Land:
Ik verwacht het antwoord van de verkoper per:e-mailtelefoon