TIRES, 29.5R25 BS VLT E-3TIRES, 29.5R25 BS VLT E-3 | |
TH)TH) | |
HEATER, ENGINE COOLANT, 120VHEATER, ENGINE COOLANT, 120V | |
LUBRICATION, MANUALLUBRICATION, MANUAL | |
NO SOUND SUPPRESSIONNO SOUND SUPPRESSION | |
PRODUCT LINK, CELLULAR PLE641PRODUCT LINK, CELLULAR PLE641 | |
SERIALIZED TECHNICAL MEDIA KITSERIALIZED TECHNICAL MEDIA KIT | |
AID, COLD WEATHER STARTINGAID, COLD WEATHER STARTING | |
AM/FM RADIO (BLUETOOTH READY)AM/FM RADIO (BLUETOOTH READY) | |
CHASSIS, STANDARDCHASSIS, STANDARD | |
EXHAUST, STANDARDEXHAUST, STANDARD | |
FENDER COVERFENDER COVER | |
GROUP, ETHERGROUP, ETHER | |
TAILGATE, SCISSORTAILGATE, SCISSOR | |
TANK, STANDARD FUELTANK, STANDARD FUEL | |
ANTIFREEZE, -36C (-33F)ANTIFREEZE, -36C (-33F) | |
BODY, STANDARDBODY, STANDARD | |
FILM GROUP, ANSIFILM GROUP, ANSI | |
MIRROR, STANDARDMIRROR, STANDARD | |
NO MACHINE SECURITY SYSTEMNO MACHINE SECURITY SYSTEM | |
NO PAYLOADNO PAYLOAD | |
NO ROOF LIGHTSNO ROOF LIGHTS | |
ROW ENGINE ARRANGEMENTROW ENGINE ARRANGEMENT | |
ROLL ON-ROLL OFFROLL ON-ROLL OFF | |
LANE 3 ORDERLANE 3 ORDER | |
CERT EMISSIONS, OTHER REGCERT EMISSIONS, OTHER REG | |
PRICED 11/02/23 KRPRICED 11/02/23 KR | |