Mitsubishi FBC25N_MT

Mitsubishi FBC25N_MT

Price
29,500 USD
Year
2015
Working hours
400 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMitsubishi FBC25N_MT
NMC
CategoryElectric Forklifts
Serial NumberAFB3050276
Unit NumberEQN094811
Catalog NumberCU4404256
Manufacturing Year2015
Hours400 h
CountryUnited States
LocationOmaha, NE
Pricing
Price Excluding Tax$29,500
Tax-
Price Including Tax-
Features
Additional Information188" MFH / 83.5" OALH / 35.0" FFH TRIPLEX
5 000 LB. CAPACITY 36/48 VOLT ELECTRIC 4-WHEEL CUS
CASCADE 36" HANG-ON SIDESHIFTER (37" WIDTH OVER LB
FORKLIFT 4W 5000# ELECTRIC
SGL FNCT INT HOSE - TRI
SMOOTH NON-MARKING TIRES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Greg Siedelmann
Telephone:+1 402 891 8600 ext 2066
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone