Mitsubishi FGC30N_MT

Mitsubishi FGC30N_MT

Price
15,000 USD
Year
2014
Working hours
7182 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMitsubishi FGC30N_MT
NMC
CategoryMisc Forklifts
Serial NumberAF83F30475
Unit NumberEQN079911
Catalog NumberCU4296527
Manufacturing Year2014
Hours7182 h
CountryUnited States
LocationSioux Falls, SD
Pricing
Price Excluding Tax$15,000
Tax-
Price Including Tax-
Features
Additional Information186" MFH / 83.5" OALH / 35.0" FFH TRIPLEX
38" ITA CLASS III HANG-ON SIDESHIFTER
FORKLIFT CUSHION 6000#
K25 LE C3 10001 6K54C
SGL FNCT INT HOSE - TRI
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone