Mitsubishi FGC25N_MT

Mitsubishi FGC25N_MT

Price
15,250 USD
Year
2014
Working hours
6631 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandMitsubishi FGC25N_MT
NMC
CategoryMisc Forklifts
Serial NumberAF82F40288
Unit NumberEQN079903
Catalog NumberCU4321374
Manufacturing Year2014
Hours6631 h
CountryUnited States
LocationSalina, KS
Pricing
Price Excluding Tax$15,250
Tax-
Price Including Tax-
Features
Additional Information188" MFH / 83.5" OALH / 35.0" FFH TRIPLEX
36" WIDE ITA CLASS II INTEGRAL SIDESHIFTER
FORKLIFT CUSHION 5000#
K21 LE C2 10001 6K44C
SINGLE FUNCTION INTERNAL HOSING -TRIPLEX MAST
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Greg Siedelmann
Telephone:+1 402 891 8600 ext 2066
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone