Manitou BF S.A. M40-4WD

Manitou BF S.A. M40-4WD

Price
On Request
Year
2016
Working hours
5380 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandManitou BF S.A. M40-4WD
QUINN COMPANY
CategoryMisc Forklifts
Serial Number797311
Unit NumberU7854
Catalog NumberCU4421196
Manufacturing Year2016
Hours5380 h
CountryUnited States
LocationFresno, CA
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional Information15F/15B TILT / 48" STD FORKS
185"/104" 3-STAGE MAST
4TH FNCT HOSE KIT/4-VLV'S
BACKUP ALARM / STROBE LIGHTS
FRONT/REAR WORKING LIGHTS
REAR MIRROR/ANTI THEFT SYS
SIDESHIFT / 66"WIDE CARRIAGE
TIER-4 ENGINE OPTION
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
or Mark McClellan Lars Hannell
Telephone:+1 562 4634795
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone