Quick Search

Kalmar DCG250-12

Kalmar DCG250-12

Benefits Dealer Certified
Price
$354,900
Year
2020
Working hours
138 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT OF CALIFORNIA
Stockton, CA
+1 916 373 4112
Show phone number
Basic information
BrandKalmar DCG250-12
HOLT OF CALIFORNIA
CategoryMisc Forklifts
Serial NumberB20700222
Unit NumberLO20-28
Catalog Number4685939
Year2020
Hours138 h
CountryUnited States
LocationStockton, United States
Pricing
Price Excluding Tax354,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationDCG250-12 55,000# ... 48" LC,
CUMMINS ENGINE MODEL QSB6.7 TIER 4 FINAL,
(2) LED WORKING LIGHTS BACK CAB,
TRANSMISSION DANA TE17 3 SP FWD - 3 SP REV,
EGO CAB WITH HEAT, AC, DEFROST,
ARMREST WITH FINGERTIP CONTROLS,
WINDSHIELD WIPERS, SLIDE WINDOWS,
MAST 2 STAGE 157 EXTENDED HT,
150" COLLAPSED HEIGHT,
TILTS 10 BACK/5 FWD,
CARRIAGE ROLLER TYPE WITH S/S AND
SIMULTANEOUS FORK-POSITIONING,
S/S 22,
FORK POSITNG MIN CENTER TO CENTER 21.7
MAX CENTER TO CENTER 96.5,
WIDTH EDGE TO EDGE 118,"
5TH FUNCTION HYDRAULICS,
FORKS 9.8T X 94.5"L ,
SERVICE BRAK OIL COOLED WET DISC BRAKES
RAISED AIR INTAKE INC. PRECLEANER
LIGHTING:(2) LED HEADLIGHTS FRONT FENDERS,
(2) LED WORKING LIGHTS ON MAST,
(2) LED REAR TAIL/BRAKE IN CWT,
(4) LED TURN SIGNALS,
REVERSE ALRM SELF-ADJUSTING 87-112 DB(A),
DRIVE TIRES (4)14.00 X 24,
STEER TIRES (2)14.00 X 24,
WHEEL NUT PROTECTOR STEER WHEELS,
CAPACITIES,
55,000LB ... 48"L.C,
44,000LB ... 59"L.C,
36,700LB ... 71"L.C.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering