Quick Search

Jungheinrich (OBSOLETE) DFG545S

Jungheinrich (OBSOLETE) DFG545S

Year
2005
Working hours
2,518 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Forest Park, GA
+1 334 215 5242
Show phone number
Basic information
BrandJungheinrich (OBSOLETE) DFG545S
THOMPSON LIFT TRUCK COMPANY
CategoryMisc Forklifts
Serial NumberFN320191
Unit Number62047590
Catalog Number2455666
Year2005
Hours2,518 h
CountryUnited States
LocationUnited States
Pricing
Price Excluding Tax15,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
AttachmentsDFFG545S (45CS)
ZH 1 IR HYD SYSTEM
REVERSE SIGNAL
REAR WORKING LIGHT
MAST ZT 3500MM (138")
HANG ON SIDESHIFTER
LOADGUARD 62.6X48
FORKS 1800MM (72")
FRONT SCREEN & OHG S
Additional informationDFFG545S (45CS)
ZH 1 IR HYD SYSTEM
REVERSE SIGNAL
REAR WORKING LIGHT
MAST ZT 3500MM (138")
HANG ON SIDESHIFTER
LOADGUARD 62.6X48
FORKS 1800MM (72")
FRONT SCREEN & OHG SAFETY GLASS
CYCLONE FILTER
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering