Jungheinrich EKS208

Jungheinrich EKS208

Price
17,750 USD
Year
2013
Working hours
777 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJungheinrich EKS208
NMC
CategoryMisc Forklifts
Serial NumberFN446796
Unit NumberEQN055477
Catalog NumberCU2566496
Manufacturing Year2013
Hours777 h
CountryUnited States
LocationOmaha, NE
Pricing
Price Excluding Tax$17,750
Tax-
Price Including Tax-
Features
Additional Information12-125V-15 BATTERY
2,200 LB. CAPACITY
217" FORK HEIGHT
48" FORKS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Greg Siedelmann
Telephone:+1 402 891 8600 ext 2066
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone