Crown WP233545

Crown WP233545

Price
4,500 USD
Year
2006
Working hours
39 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCrown WP233545
THOMPSON LIFT TRUCK COMPANY
CategoryMisc Forklifts
Serial Number5A348205
Unit NumberLW046035
Catalog NumberCU850505
Manufacturing Year2006
Hours39 h
CountryUnited States
LocationBirmingham, AL
Pricing
Price Excluding Tax$4,500
Tax-
Price Including Tax-
Features
Additional InformationMODEL NUMBER - WP2335-45
FORK SPREAD - 27"/685MM
FORK LENGTH - 45.9
OPTIONAL FEATURES
CAPACITY - 4500 LBS.
BATTERY COMPARTMENT SIZE -
7.8"X26"X25
SPRING LOADED CASTER
DRIVE TIRE - RUBBER 10" X 4"
DISCHARGE METER
REH389727 12-E100-05
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON LIFT TRUCK COMPANYSee InventorySelect contact
Jon Claytor
Telephone:+1 334 215 5242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone