Quick Search

Crown WP233545

Crown WP233545

Year
2007
Working hours
31 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Birmingham, AL
+1 334 215 5242
Show phone number
Basic information
BrandCrown WP233545
THOMPSON LIFT TRUCK COMPANY
CategoryMisc Forklifts
Serial Number5A357378
Unit NumberLW047008
Catalog Number998506
Year2007
Hours31 h
CountryUnited States
LocationUnited States
Pricing
Price Excluding Tax4,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
AttachmentsWP2335-45 27" X 45.9"
CAP 4500 LBS
7.8"X26"X25", SKID BAR,
DRIVE TIRE RUBBER 10"X4"
MFG STD ANSI, ENGLISH
Additional informationWP2335-45 27" X 45.9"
CAP 4500 LBS
7.8"X26"X25", SKID BAR,
DRIVE TIRE RUBBER 10"X4"
MFG STD ANSI, ENGLISH
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering