Crown PE4000

Crown PE4000

Price
8,000 USD
Year
2006
Working hours
846 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCrown PE4000
THOMPSON LIFT TRUCK COMPANY
CategoryMisc Forklifts
Serial Number6A235931
Unit NumberLW026055A
Catalog NumberCU907667
Manufacturing Year2006
Hours846 h
CountryUnited States
LocationForest Park, GA
Pricing
Price Excluding Tax$8,000
Tax-
Price Including Tax-
Features
Additional InformationMODEL NUMBER - PE4000-60
CAPACITY - 6000
BATTERY COMPARTMENT SIZE -
13.19" X 31.1"/335MM X 790MM
BTRY SPACER SIZE-31.12"/790MM
BATTERY HEIGHT - 23.38"/595MM
FORK TIP STYLE - STANDARD
ONE TOUCH HIGH SPEED
OPTIONAL FEATURES
FORK WIDTH - 9.12"/230MM
FORK SPREAD - 27"/685MM
FORK LENGTH - 48"/1220MM
AXLE - SINGLE AXLE
SINGLE LOAD WHEEL/S PER AXLE
-302 COMPOUND
CASTERS - TORSION BAR W/QUICK
CONTROLLER - CURTIS TRANSISTOR
ADJUSTMENT
SB175 GRAY
BATTERY CONNECTOR -
BATTERY COMPARTMENT ROLLERS
BTRY CONNECTOR ON RIGHT SIDE
QUICK PICK
QUICK BTRY DISCONNECT HANDLE
QUICK COAST CONTROL
CURTIS SPYGLASS
KEYLESS ON/OFF SWITCH
DRIVE TIRE - POLY NON-MARKING
PLATFORM MAT - CUSHION
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON LIFT TRUCK COMPANYSee InventorySelect contact
Jon Claytor
Telephone:+1 334 215 5242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone