Crown PE3540

Crown PE3540

Price
2,000 USD
Year
1998
Working hours
6094 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCrown PE3540
THOMPSON LIFT TRUCK COMPANY
CategoryMisc Forklifts
Serial Number6A165559
Unit Number6994365
Catalog NumberCU813814
Manufacturing Year1998
Hours6094 h
CountryUnited States
LocationBirmingham, AL
Pricing
Price Excluding Tax$2,000
Tax-
Price Including Tax-
Features
Additional Information93" EXTENDED-TIP FORKS
9.12" FORK WIDTH
28" FORK SPREAD
BATT COMP OPT 2
13.19"W X 31.12"L X 31.62
QUICK ADJ. CASTERS W/TORSION BAR
SEVCON CONTROLLER
BATTERY COMPARTMENT ROLLERS
QUICK BATTERY DISCONNECT HANDLE
COAST SELECTOR
QUICKPICK
CURTIS UNIGAGE
OPERATOR PLATFORM CUSHIONS
LEG CUSHION
SERVICE MANUALS
TRAVEL ALARM-FORWARD
BLACK RUBBER STD DRIVE TI
BATTERY RETAINER INTERLOCK SWITC
SERVICE MANUAL
BLACK POLY
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON LIFT TRUCK COMPANYSee InventorySelect contact
Jon Claytor
Telephone:+1 334 215 5242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone