Crown FC452550

Crown FC452550

Price
8,000 USD
Year
2007
Working hours
17308 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCrown FC452550
THOMPSON LIFT TRUCK COMPANY
CategoryMisc Forklifts
Serial Number9A155250
Unit NumberUL068877
Catalog NumberCU1699412
Manufacturing Year2007
Hours17308 h
CountryUnited States
LocationOxford, AL
Pricing
Price Excluding Tax$8,000
Tax-
Price Including Tax-
Features
Additional Information188 LIFTING HEIGHT 83" OAL
SERVICE MANUAL
TILT: TT 5 5
TILT POSITION ASSIST:
FORK: 4X1.8X42 PARTIAL
FORK SPREAD 4X1.8 - 36
BATTERY VOLTAGE 36 VOLT
BATTERY COMPARTMENT 4520/5 33
CODE 1 SB350 36VOLT GRAY STD
BATTERY ROLLERS
BATTERY DOORS
OHG HEIGHT 86"
SEAT OPTIONS - VINYL SUSPENSION
SEAT WITH ANTI-CINCH SEAT BELT
RESTRAINTS SHOULDER, ARMREST
KEYLESS SWITCH
LIGHT PKG, REARVIEW MIRROR
TRAVEL ALARM
ACCESS CLAMP AND PLATE, TOW PIN
OPERATOR FAN, PAD CLIP,
DRIVE/STEER TIRE SMTH NONMARK
DOCK PERFORMANCE PACKAGE,
HYDRAULICS SINGLE TL TT MAST
CASCADE SIDESHIFTER CLII 38"
BACKREST 38 WIDE - 39X36
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON LIFT TRUCK COMPANYSee InventorySelect contact
Jon Claytor
Telephone:+1 334 215 5242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone