Crown 30SP36

Crown 30SP36

Price
7,000 USD
Year
1995
Working hours
5173 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCrown 30SP36
THOMPSON LIFT TRUCK COMPANY
CategoryMisc Forklifts
Serial Number1A151998
Unit NumberUL0315015
Catalog NumberCU2138041
Manufacturing Year1995
Hours5173 h
CountryUnited States
LocationBirmingham, AL
Pricing
Price Excluding Tax$7,000
Tax-
Price Including Tax-
Features
Additional Information210" LIFTING HGHT
95" COLLAPSED HGHT
STD OPERATORS COMP
POWER STEERING
48" FORKS
CURTIS 933
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON LIFT TRUCK COMPANYSee InventorySelect contact
Jon Claytor
Telephone:+1 334 215 5242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone