Clark C55L

Clark C55L

Price
On Request
Year
2013
Working hours
4715 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandClark C55L
HOLT OF CALIFORNIA
CategoryMisc Forklifts
Serial NumberP455D04419884
Unit NumberLO13-114
Catalog NumberCU2540328
Manufacturing Year2013
Hours4715 h
CountryUnited States
LocationCA
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional Information189/126 SIMPLEX MAST
66" CARRIAGE WITH SIDSHIFT
SGL FNCT HOSING
54" FTP FORKS
STEERING WHEEL KNOB
ELEVATED AIR W/ PRECLEANER
DUAL ELEMENT AIR CLEANER
SOLID DUAL DRIVES TIRES 7.50-15
SOLID STEER TIRES 7.00-12
AMBER STROBE
11,000# LP PNEUMATIC
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HOLT OF CALIFORNIASee InventoryWebsiteSelect contact
Dave Zieour
Telephone:+1 916 373 4112
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone