Caterpillar P6000-LE

Caterpillar P6000-LE

Price
22,900 USD
Year
2014
Working hours
540 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar P6000-LE
CategoryMisc Forklifts
Serial NumberAT13F40224
Unit Number14V02133
Catalog NumberCU2278095
Manufacturing Year2014
Hours540 h
CountryUnited States
LocationPrudhoe Bay, AK
Pricing
Price Excluding Tax$22,900
Tax-
Price Including Tax-
Features
Accessories
PNEUMATIC TIRESPNEUMATIC TIRES
Additional Information12 MONTH 2000HR FULL COVERAGE
2 FORWARD LED WORK LIGHTS WITH
24 MONTH 4000HR POWERTRAIN
39.5" WIDE INTEGRAL
4-SECTION VALVE W/LEVERS
48" HIGH, INCL WITH MAST
48"L X 4.9"W X 1.8" THICK
6 DEG FWD/6 DEG BACK
ALUMINUM LP TANK, HORIZONTAL
ALUMINUM, HORIZ. VOLUME 43.5#
AMBER STROBE LT., MTD BELOW OHG
CATERPILLAR YELLOW
COMBINATION LIGHTS
DUAL FUNCTION-TRIPLEX MAST
ELECTRONIC BACKUP ALARM
FILL, 43.5#
FUEL SAVER MODE
FULL SUSP. VINYL SEAT W/SEATBELT
GROUND SPEED CONTROL
GUARDS MTD TO OVERHEAD GUARDS
HOOK TYPE, ITA CLASS III
ITA CLASS III, HIGH VIS TRIPLEX
LOAD BEARING CLAMP LOCKOUT
MFH 186.0" OAL 85.5" FFH 37.0"
MOUNTED BELOW OVERHEAD GUARD
OPERATOR CONVENIENCE TRAY
PROPANE ONLY
REAR LED STOP/TAIL/BACKUP
RUBBER FLOOR MAT
SINGLE SOLID SOFT RIDE 28X9-15
SOLID SOFT RIDE-6.5X10
STANDARD
STEERING WHEEL KNOB
UNDERBELLY SCREEN
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone