Caterpillar P5000-GLE

Caterpillar P5000-GLE

Price
32,900 USD
Year
2015
Working hours
630 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar P5000-GLE
CategoryMisc Forklifts
Serial NumberAT35A00103
Unit Number14V06254
Catalog NumberCU2380649
Manufacturing Year2015
Hours630 h
CountryUnited States
LocationTukwila, WA
Pricing
Price Excluding Tax$32,900
Tax-
Price Including Tax-
Features
Additional Information12 MONTHS/2000HR FULL COVERAGE
2 FORWARD LED WORKING LIGHTS W/
24 MONTHS/4000 HR POWERTRAIN
39.5" WIDE ITA CLASS II INTEGRAL
4-SECTION VALVE W/LEVERS
43.5# ALUMINUM HORIZONTAL FILL
48" HIGH LOAD BACKREST EXTENSION
83" STANDARD OVERHEAD GUARD
AIR FILLED PNEUMATIC SINGLE
AMBER STROBE LIGHT-MOUNTED BELOW
COMBINATION LIGHTS
CONVENIENCE TRAY
DRIVE & STEER TIRES
DUAL FUNCTION -TRIPLEX MAST
DUAL FUNCTION INTERNAL HOSING-
ELECTRONIC BACKUP ALARM
FUEL SAVER MODE
FULL SUSPENSION VINYL SEAT W/
GROUND SPEED CONTROL
GUARDS MTD TO OHG
HOOK TYPE, ITA CLASS II
ITA CLASS II HI VIS TRIPLEX
MFH 188.0" OAL 84.5 FFH 36.0"
ORANGE SEATBELT
OVERHEAD GUARD
PROPANE TANK
REAR HALOGEN STOP/TAIL/BACKUP
RUBBER FLOOR MAT & OPERATOR
SIDESHIFTER
STANDARD WARRANTY:
STEERING WHEEL KNOB
TRIPLEX MAST
UNDERBELLY SCREEN
6° FWD/6° BACK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone