Caterpillar NSP40

Caterpillar NSP40

Price
On Request
Year
2004
Working hours
6388 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar NSP40
THOMPSON LIFT TRUCK COMPANY
CategoryMisc Forklifts
Serial Number02NSP00204
Unit NumberTD0815016
Catalog NumberCU808235
Manufacturing Year2004
Hours6388 h
CountryUnited States
LocationForest Park, GA
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional InformationCHASS W/MST 189 TRI/86 OAL
BASELEG OPENING 42"
SIDESHIFT, 2" EACH WAY
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON LIFT TRUCK COMPANYSee InventorySelect contact
Jon Claytor
Telephone:+1 334 215 5242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone