Caterpillar MITSUBISHI EP6000-80V

Caterpillar MITSUBISHI EP6000-80V

Price
19,800 USD
Year
2010
Working hours
2840 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar MITSUBISHI EP6000-80V
QUINN COMPANY
CategoryMisc Forklifts
Serial NumberFN404802
Unit NumberU7552
Catalog NumberCU4304866
Manufacturing Year2010
Hours2840 h
CountryUnited States
LocationSalinas, CA
Pricing
Price Excluding Tax$19,800
Tax-
Price Including Tax-
Features
Additional Information2 FRNT & 2 REAR WRKING LIGHTS
47"X 4.9"X 1.8" HOOK TYPE FORKS
DUAL HYD W/4W VLV, 2 QC F/HO SS
H/O S/S 44" WIDE W/QUK COUPLING
MAST 185" TRI/86" OAL/58"FFH
REAR VIEW MIRROR INSIDE R 5 X 9
STROBE LIGHT LEVEL W/OHG
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
or Mark McClellan Lars Hannell
Telephone:+1 562 4634795
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone