Caterpillar MITSUBISHI 2ET4000

Caterpillar MITSUBISHI 2ET4000

Price
On Request
Year
2011
Working hours
10095 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar MITSUBISHI 2ET4000
HOLT OF CALIFORNIA
CategoryMisc Forklifts
Serial NumberFN426298
Unit NumberLN11-121
Catalog NumberCU2561707
Manufacturing Year2011
Hours10095 h
CountryUnited States
LocationCA
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional InformationForklift pictured is file photo representing appearance of this truck. This lift is currently being reconditioned

FORKLIFT 3-WHL PNEU 48V 4000#
189" TRIPLEX MAST /83" OAL/58" FFH
FKS 1.6"X3.9"X43" HOOK PALLET
SGL HYD W/QK CPL,3W VLV-HO SS
SIDESHIFTER, HANG ON 38.6W"
SOLID PNEU TIRES
48 VOLT BATTERY- 510 AMP HOUR
48 VOLT 3PHASE CHARGER
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HOLT OF CALIFORNIASee InventoryWebsiteSelect contact
Dave Zieour
Telephone:+1 916 373 4112
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone