Caterpillar LIFT TRUCKS GP25N5_MC

Caterpillar LIFT TRUCKS GP25N5_MC

Price
21,000 USD
Year
2015
Working hours
4016 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar LIFT TRUCKS GP25N5_MC
NMC
CategoryMisc Forklifts
Serial NumberAT35A00657
Unit NumberEQN087747
Catalog NumberCU4353150
Manufacturing Year2015
Hours4016 h
CountryUnited States
LocationNorfolk, NE
Pricing
Price Excluding Tax$21,000
Tax-
Price Including Tax-
Features
Additional Information188" MFH / 84.5" OALH / 36" FFH TRIPLEX
39.5" WIDE ITA CLASS II INTEGRAL SIDESHIFTER
5000 LB CAPACITY
FORKLIFT 5000# PNU
K25 GLE P 10001 6K57A DUAL FUEL
SINGLE FUNCTION INTERNAL HOSING - TRIPLEX MAST
SOLID PNEUMATIC TIRES - NEW
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Greg Siedelmann
Telephone:+1 402 891 8600 ext 2066
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone