Caterpillar LIFT TRUCKS DPL40_MC

Caterpillar LIFT TRUCKS DPL40_MC

Price
22,000 USD
Year
1999
Working hours
16449 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar LIFT TRUCKS DPL40_MC
NMC
CategoryMisc Forklifts
Serial Number3CM11911
Unit NumberEQN063097
Catalog NumberCU2494044
Manufacturing Year1999
Hours16449 h
CountryUnited States
LocationOmaha, NE
Pricing
Price Excluding Tax$22,000
Tax-
Price Including Tax-
Features
Additional InformationCASCADE SIDE SHIFTER 59"
DUAL DRIVE TIRES
FORKLIFT PNU 9000#
MAST 187" TRI 90.6" OAL/61.4"
SINGLE FUNTION INT HOSE
STD PNEUMATIC TIRES
WIDE LOAD BACKREST 49"
48" LUMBER FORKS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Greg Siedelmann
Telephone:+1 402 891 8600 ext 2066
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone