Caterpillar LIFT TRUCKS 2P50004_MC

Caterpillar LIFT TRUCKS 2P50004_MC

Price
20,500 USD
Year
2013
Working hours
3392 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar LIFT TRUCKS 2P50004_MC
NMC
CategoryMisc Forklifts
Serial NumberAT3535452
Unit NumberEQN090214
Catalog NumberCU4368837
Manufacturing Year2013
Hours3392 h
CountryUnited States
LocationDes Moines, IA
Pricing
Price Excluding Tax$20,500
Tax-
Price Including Tax-
Features
Additional Information188" MFH / 84.5" OALH / 36" FFH TRIPLEX
CATERPILLAR 5000# IC PNEU
FORKLIFT PNU 5000#
K25 GLE P 10001 6K57A DUAL FUEL
S/S CARR 39.5" CLII INTEGRAL
SOLID PNEUMATIC TIRES - NEW
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Greg Siedelmann
Telephone:+1 402 891 8600 ext 2066
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone