Caterpillar GC55K

Caterpillar GC55K

Price
37,998 USD
Year
2011
Working hours
1618 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar GC55K
TOROMONT CAT (QUÉBEC)
CategoryMisc Forklifts
Serial NumberAT88A30497
Unit NumberL012477
Catalog NumberCU2230782
Manufacturing Year2011
Hours1618 h
CountryCanada
LocationConcord, ON
Pricing
Price Excluding Tax$37,998
Tax-
Price Including Tax-
Features
Accessories
CUSHION TIRESCUSHION TIRES
Additional InformationWARRANTY INFO: 12 MONTHS POWERTRAIN OR 1500 HOURS & 3 MONTHS CARRIAGE TO COUNTERWEIGHT OR 300 HOURS

MAST 219"/102.4"/54"MFH
54" CARRIAGE
SIDESHIFT
NO LBR
WIDE STANCE DRIVE WHEELS
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TOROMONT CAT (QUÉBEC)See InventoryWebsiteSelect contact
Quinntine Warnasuriya
Canada
Telephone:+1 905 669 6590 ext 6514
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone