Caterpillar GC55K

Caterpillar GC55K

Price
32,034 USD
Year
2011
Working hours
5708 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar GC55K
TOROMONT CAT (QUÉBEC)
CategoryMisc Forklifts
Serial NumberAT88A30495
Unit NumberL012416
Catalog NumberCU2230780
Manufacturing Year2011
Hours5708 h
CountryCanada
LocationConcord, ON
Pricing
Price Excluding Tax$32,034
Tax-
Price Including Tax-
Features
Accessories
CUSHION TIRESCUSHION TIRES
Additional InformationWARRANTY 6 MONTHS POWERTRAIN OR 500 HOURS & 2 MONTHS CARRIAGE TO COUNTERWEIGHT OR 150 HOURS WHICHEVER COMES FIRST

MAST 219"/102.4"/54"MFH
44" SIDESHIFT
WIDE STANCE DRIVE WHEELS
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TOROMONT CAT (QUÉBEC)See InventoryWebsiteSelect contact
Quinntine Warnasuriya
Canada
Telephone:+1 905 669 6590 ext 6514
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone