Caterpillar DP55N

Caterpillar DP55N

Price
60,210 USD
Year
2014
Working hours
526 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar DP55N
TOROMONT CAT (QUÉBEC)
CategoryMisc Forklifts
Serial NumberAT28D80021
Unit NumberL012435
Catalog NumberCU2116175
Manufacturing Year2014
Hours526 h
CountryCanada
LocationConcord, ON
Pricing
Price Excluding Tax$60,210
Tax-
Price Including Tax-
Features
Accessories
ENGINE TYPE - LIQUID PROPANEENGINE TYPE - LIQUID PROPANE
PNEUMATIC TIRESPNEUMATIC TIRES
Additional InformationWARRANTY INFO: MCFA PLATINUM WARRANTY TO FEBRUARY 28TH, 2019 OR 10,000 HOURS

MAST 161 TRI/85 OAL/37.0 FFH
TRI,CARRIAGE 71" WIDE CLIII HK
AMBER STROBE MTD BELOW OHG
DRAWBAR PIN
REAR LED WORKING LIGHT
OHG 5 INCH LOWER THAN STANDARD
STEERING WHEEL KNOB
4-SECTION CONTROL VALVE
DUAL PANORAMIC REARVIEW MIRROR
DUAL FNCT INTERNAL HOSING
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TOROMONT CAT (QUÉBEC)See InventoryWebsiteSelect contact
Quinntine Warnasuriya
Canada
Telephone:+1 905 669 6590 ext 6514
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone