Caterpillar MITSUBISHI DP160N

Caterpillar MITSUBISHI DP160N

Price
159,500 USD
Year
2016
Working hours
1,323 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar MITSUBISHI DP160N
HOLT OF CALIFORNIA
CategoryMisc Forklifts
Serial NumberAT39A00076
Unit NumberLU21-33
Catalog NumberCU4802835
Manufacturing Year2016
Hours1,323 h
CountryUnited States
LocationStockton, CA
Pricing
Price Excluding Tax159,500 USD
Tax-
Price Including Tax-
Details
Additional information36000 LB. CAPACITY TIER 4I,
141" MFH/149.5" OALH /3.6"FF SIM MAST,
5-SECTION VALVE WITH FC,
15 FWD / 12 BACK - TILT CYLIND,
97" WIDTH SHAFT S/S W FK POS,
ELEVATED AIR INTAKE PRE-CLEANER,
CABIN PKG #3 W/AIR CONDITIONER
TRI FUNCTION HOSING,
HIGH CAPACITY ALTERNATOR,
AMBER STROBE LIGH,T
3.80" X 7.10" X 96.00" FORKS,
DUAL PANORAMIC REAR VIEW MIRROR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HOLT OF CALIFORNIASee InventoryWebsiteSelect contact
Dave Zieour
Telephone:+1 916 373 4112
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone