Caterpillar 2ETC3000

Caterpillar 2ETC3000

Price
On Request
Year
2011
Working hours
6,494 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 2ETC3000
THOMPSON LIFT TRUCK COMPANY
CategoryMisc Forklifts
Serial NumberFN420271
Unit NumberUL011743
Catalog NumberCU2468277
Manufacturing Year2011
Hours6,494 h
CountryUnited States
LocationForest Park, GA
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
AttachmentsMST 189" TRI/83" OAL/60" FFH
DELETE LOAD BACKREST
SGL HYD W/QK CPL,3W VLV-HO SS
NO FORKS
SOLID PNEU NON-MARKING TIRES
STROBE LGT LEVEL W/OHG
2FRT/2REAR WORKING LIGHTS
BATTE
Additional InformationMST 189" TRI/83" OAL/60" FFH
DELETE LOAD BACKREST
SGL HYD W/QK CPL,3W VLV-HO SS
NO FORKS
SOLID PNEU NON-MARKING TIRES
STROBE LGT LEVEL W/OHG
2FRT/2REAR WORKING LIGHTS
BATTERY DOOR RANGE OF 175
JYSTCK HYD CNTRL MNT T ARMREST
REAR VIEW MIRROR-INSIDE RIGHT
REAR VIEW MIRROR-OUTSIDE LEFT
BATT EXTRAC USING SNAP-FIT CRANE
E2777-BOTTLER'S TILT 9F/5B, IN
E2712-31" X 72" HI HVY DTY LBR
E2711-31"W CARR W/INTGR SS, IN
Features
Additional InformationMST 189" TRI/83" OAL/60" FFH
DELETE LOAD BACKREST
SGL HYD W/QK CPL,3W VLV-HO SS
NO FORKS
SOLID PNEU NON-MARKING TIRES
STROBE LGT LEVEL W/OHG
2FRT/2REAR WORKING LIGHTS
BATTERY DOOR RANGE OF 175
JYSTCK HYD CNTRL MNT T ARMREST
REAR VIEW MIRROR-INSIDE RIGHT
REAR VIEW MIRROR-OUTSIDE LEFT
BATT EXTRAC USING SNAP-FIT CRANE
E2777-BOTTLER'S TILT 9F/5B, IN
E2712-31" X 72" HI HVY DTY LBR
E2711-31"W CARR W/INTGR SS, IN
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON LIFT TRUCK COMPANYSee InventorySelect contact
Jon Claytor
Telephone:+1 334 215 5242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone