Quick Search

Combilift 20SE

Combilift 20SE

Year
2016
Working hours
11,396 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MADISA
Torreon
+52 8184002000
Show phone number
Basic information
BrandCombilift 20SE
CategoryMisc Forklifts
Serial Number31417
Unit NumberM24520
Catalog Number10098514
Year2016
Hours11,396 h
CountryMexico
LocationTORREON, Mexico
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Additional informationCapacidad de carga máxima 5,000 lbs, Montacargas articulado para espacios reducidos, Marca AISLE MASTER, Eléctrico, 3 válvulas, llantas solidas, Mástil triplex, Altura maxima de levante 8 metros, Capacidad de carga 2,000 kgs.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
300
  • Good
  • Good
  • Good
safety items
200
  • Good
  • GoodESPEJOS
gauges, operator station, console
300
  • Good
  • GoodASIENTO RIGIDO
  • Good
engine
100
  • Good
steering
100
  • Yes
  • Good
hydraulics
200
  • Good
  • Good
attachments / work tools
  • Yes
final drives
100
  • Good
tires
  • 100 % DE VIDA REMANENTE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering