Caterpillar MITSUBISHI P5000

Caterpillar MITSUBISHI P5000

Price
On Request
Year
2013
Working hours
5333 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar MITSUBISHI P5000
HOLT OF CALIFORNIA
Categoryforklifts
Serial NumberAT3535972
Unit NumberLN13-166
Catalog NumberCU2525024
Manufacturing Year2013
Hours5333 h
CountryUnited States
LocationCA
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Additional InformationForklift pictured is file photo representing appearance of this truck. This lift is currently being reconditioned

4-SECTION HYDRAULIC VALVE W/FOURTH LEVER & 188" DUAL FUNCTION INTERNAL HOSING FOR TRIPLEX MAST
CAT LIFT TRUCK MODEL 2P5000-LE, 5000LBS CAPACITY ... 24" LC
MULTI-PORT FUEL INJECTION, EPA COMPLIANT EMISSION SYSTEM, DRIVE-BY WIRE THROTTLE CONTROL
ELECTRONIC VEHICLE CONTROL FEATURING: ON-BOARD DIAGNOSTICS, ENGINE PROTECTION SYSTEM AND SYSTEM FOR TRACKING OPERATOR PRESENCE (S.T.O.P.) FEATURE
LOW LP INDICATOR
SINGLE SPEED POWERSHIFT TRANSMISSION
VINYL FULL-SUSPENSION FOLD DOWN SEAT
RUBBER FLOOR MAT
TWO HEADLIGHTS WITH GUARDS - OHG - MOUNTED
COMBINATION STOP/TAIL/BACKUP LIGHTS, AMBER STROBE
SOLID TIRES SINGLE DRIVE 700- 12 AND 6.00-9 STEER TIRES
188" MFH TRIPLEX MAST/84.5" OVERALL LOWERED HEIGHT/36" FREE LIFT, 6 DEGREE FWD/6 DEGREE BACK TILT ANGLE
BRAKE FLUID LEVEL INDICATOR
K25-ENGINE-58 HP ... 2675 R.P.M. ON LP GAS
ELECTRONIC BACKUP ALARM
Features
Accessories
FLOATING POWERTRAINFLOATING POWERTRAIN
HYDROSTATIC STEERINGHYDROSTATIC STEERING
ELEVATED AIR INTAKEELEVATED AIR INTAKE
Additional InformationForklift pictured is file photo representing appearance of this truck. This lift is currently being reconditioned

4-SECTION HYDRAULIC VALVE W/FOURTH LEVER & 188" DUAL FUNCTION INTERNAL HOSING FOR TRIPLEX MAST
CAT LIFT TRUCK MODEL 2P5000-LE, 5000LBS CAPACITY ... 24" LC
MULTI-PORT FUEL INJECTION, EPA COMPLIANT EMISSION SYSTEM, DRIVE-BY WIRE THROTTLE CONTROL
ELECTRONIC VEHICLE CONTROL FEATURING: ON-BOARD DIAGNOSTICS, ENGINE PROTECTION SYSTEM AND SYSTEM FOR TRACKING OPERATOR PRESENCE (S.T.O.P.) FEATURE
LOW LP INDICATOR
SINGLE SPEED POWERSHIFT TRANSMISSION
VINYL FULL-SUSPENSION FOLD DOWN SEAT
RUBBER FLOOR MAT
TWO HEADLIGHTS WITH GUARDS - OHG - MOUNTED
COMBINATION STOP/TAIL/BACKUP LIGHTS, AMBER STROBE
SOLID TIRES SINGLE DRIVE 700- 12 AND 6.00-9 STEER TIRES
188" MFH TRIPLEX MAST/84.5" OVERALL LOWERED HEIGHT/36" FREE LIFT, 6 DEGREE FWD/6 DEGREE BACK TILT ANGLE
BRAKE FLUID LEVEL INDICATOR
K25-ENGINE-58 HP ... 2675 R.P.M. ON LP GAS
ELECTRONIC BACKUP ALARM
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • steering
  • hydraulics
  • attachments / work tools
  • final drives
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
safety items
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Good
  • Good
  • Good
  • Good
engine
  • Good
steering
  • Yes
  • Good
hydraulics
  • Good
  • Good
attachments / work tools
  • YesPALLET
final drives
  • Good
comments, misc. repairs, general remarks
  • THIS UNIT IS VERY GOOD OVERALL CONDITION AND DEALER CERTIFIED
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HOLT OF CALIFORNIASee InventoryWebsiteSelect contact
Dave Zieour
Telephone:+1 916 373 4112
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone